Hull Prison
Our IP65 rated GRP enclosures were able to provide an ideal fix with minimal disruption to Hull Prison cells. The tailored solutions team developed a specialised consumer unit to provide circuit protection for Hull Prison cells.
Hull Prison | Energy Distribution
Our IP65 rated GRP enclosures were able to provide an ideal fix with minimal disruption to Hull Prison cells. Our Tailored Solutions team developed a specialised consumer unit to circuit protection for Hull Prison cells.
Our Tailored Solutions team developed a specialised consumer unit to provide circuit protection for Hull Prison cells. In addition, the board had to fit into a small footprint and be fast to install to minimise disruption to staff and inmates. The consumer units for the cells are often housed in riser cupboards that also contain water pipes and cisterns. The previous metal units had started to corrode and needed replacing.
With protection against water ingress a priority, we supplied its solution with IP65 rated GRP enclosures. In addition, the board had to fit into a small footprint and be fast to install to minimise disruption to staff and inmates. Each consumer unit is split into two pan assemblies to provide separate RCD and MCB protection for two cells. Both assemblies within the board also have an indicator light so that staff can quickly check that there is power supplied to the cells without needing to enter.
To speed up installation we assembled the boards with the devices in the factory. The boards are daisy-chained together and can be supplied with IP rated plugs and sockets to further speed up the installation. Our Tailored Solutions is a service that can provide an exact product that meets the needs of a particular installation, which is not available off the shelf. Customer’s have the peace of mind of factory assured quality to ISO 9001:2008.
Products used in this case study
Get inspired and discover how you can use our electrical solutions in your next project.