Hager Metering & Monitoring
A complete solution, which allows you to save space in your installation and to be connected, regardless of the measurement rating.
Simple and intuitive menus
The same level of functionality for all meters
All Hager meters enable the recovery of the following data:
- Voltage
- Current
- Frequency
- Power factor
- Active energy and power.
If required by the ratings, it is possible to also measure more advanced parameters, such as the reactive and apparent power and energy measurements, as well as measuring the energy discharged in the network (exported energy).
All this information is saved by an internal memory in the meter.

Single Phase Meters
Three Phase Meters
Download the Catalogue
Download the catalogue-
Commercial Distribution Catalogue
Check out our full range of commercial distribution boards and devices.
pdf13.44 MB
Related case studies
Get inspired and discover how our electrical installations can be used in your next project.