Klik
Lighting Connection

Klik is the lighting connection system for all your lighting designs

Established in the UK in the 1980s with its innovative 4 Pin plug & socket, installers have come to know and love Klik for its speed & ease of installation. Through Klik 4 & Klik 7, the range has continued to evolve to meet the changing needs of modern lighting connection systems


Klik Lighting Connection


Advantages of Klik
Just Klik and forget

From start to finish

With its pre-wired plugs, Klik saves time on site, eliminates the chance of poor connections and allows for the system to adapt as needs change.
Simultaneous mechanical & electrical connection provides installers with complete confidence in the system.

Design for Klik

Design

Utilising the benefits of pre-fabricated wiring systems with a flexible design, Klik can adapt to meet any requirements. Its pluggable system ensures no complications will arise with future refurbishments as lights can be relocated quickly and easily.

 

Install for Klik

Install

The Klik connector system brings plug-in convenience and versatility to lighting with absolute safety.
The unique design prevents any unwanted disconnections due to load on cables or vibrations.

 

Use for Klik

Use

With a range of settings for daylight linked dimming, occupancy sensing and DALI control, there’s a Klik solution for any scenario. Klik is a truly fit and forget lighting connection system.

Adapt for Klik

Adapt

Traditional lighting systems struggle to adapt when a building or office space needs to change. With Klik, adapting to a new layout is as easy as plugging in.


Tested & Trusted

Products you can trust

Everything we do, we do with our customers in mind. Being a relationship brand, we have developed collaborative relationships with our customers to produce the best products and services to meet project requirements. 

home testing - Hager

Klik Black

Hide in plain sight

In­tro­du­cing Klik Black, de­liv­er­ing a low vis­ib­il­ity solu­tion, al­low­ing the light­ing con­nec­tion sys­tem of a build­ing to hide in plain sight. This gives an even wider ap­plic­a­tion range to in­stallers and build­ing man­agers.



Discover the products
of our Klik range

A modern lighting connection & control system

Klik's prefabricated wiring system and adaptable design makes installation a quick and easy process. 

tbd

Klik 7 Marshalling Box

Marshalling boxes allow the connection and control of multiple luminaries and come in sizes from 4 to 12 ways.

 

See the range

TBD

Klik 7 Ceiling Roses

7 pole conduit box/surface connector to allow the easy connection of digital lighting within traditional fixed wire installations. 

 

See the range

TBD

Klik 7 Plugs

Connections to the luminaires are made via pre-wired plugs and leads. All leads are factory tested to standard BS 7211. 

 

See the range

Klik 4 Pin Marshalling Box

Klik 4 Marshalling Box

Klik 4 marshalling boxes are used in conjunction with Klik plugs to connect luminaries within an area. 

 

See the range

Hager Klik 4 Pin Ceiling Roses

4 Pin Ceiling Roses

Plug-in ceiling roses offer a connection for luminaries allowing them be connected and disconnected under load. 

 

See the range

Hager occupancy sensor

Motion & Presence Detectors

We offer a range of motion detector and occupancy sensors for flush or surface mounting.

 

See the range



What Klik can do for you

Over 75% of existing lighting installations are thought to be out of date and unable to meet current design standards.

The Klik 7 Pin range combines all the features of Klik 4 Pin while providing an energy efficient system that meets current design requirements.Additionally, Klik can take into account the usage and function of a space, responding to daylight levels as well as occupancy and footfall.


Features of Klik

The many benefits of using Klik

Klik is an energy efficient system that meets current design standards and takes into account the usage and function of a space. Additionally, it responds to daylight levels as well as occupancy and footfall. 

Klik features

Safe Onload Connection

Luminaires can be connected in seconds in absolute safety, without circuit isolation, as all live contacts are inaccessible and the earth connection is made before any other.

Klik feature

Electro Mechanical Connection

All Klik plugs feature a unique plug-in method which achieves a simultaneous mechanical and electrical connection.

Klik promo header

Occupancy Sensing

Our range of occupancy sensors can provide presence and absence control of lighting, whilst also including photocells for lux level detection, providing energy savings by switching lights on or off depending on available natural light.

DALI Control

DALI (digital addressable lighting interface) is a two-way communication system that brings digital technology to lighting. Our 7 pin Klik products offer full compatibility with DALI control solutions.

Trimming of Lux Level

DALI based occupancy sensors enable trimming of lux levels at commissioning stage to ensure optimum final lighting levels, providing perfect lighting conditions for the space.

Daylight Link

Klik allows for automatic lighting control which can provide energy savings by not operating when sufficient light levels exist.


Application 1
Office with no natural light

Sensor Settings: Presence

Lux sensor used: No

Wall switching: None - auto only

  • Two KLMB/KLDS marshalling boxes
  • No natural light
  • Standard or digital luminaires
  • Auto on when entering room
  • 20 Minute time out when vacant
Hager Klik application

Application 2
Office with windows on two sides

Sensor Settings: Presence

Lux sensor used: Yes

Wall switching: Optional

  • One dual supply KLMB marshalling boxes & one standard KLMB box
  • Auto on when entering room
  • Natural light on two sides
  • Digital luminaires adjacent to windows - standard or digital luminaires elsewhere
  • 2 x digital sensors & 1 x standard sensor.
  • 20 minute time out when vacant

Application 3
Klik connection with 3rd party control

Sensor Settings: Presence

Lux sensor used: Optional

Wall switching: Optional

  • Two KLMB marshalling boxes
  • Natural light on one side
  • Digital luminaires
  • Auto on when entering room
  • 3rd Party head-end lighting control/supervisory system

Klik LCM
Lighting Control Module

Klik LCM's enable the control of an area with up to 4 different control groups. Each group of outputs can control standard switched and/or digital dimmable (DALI/DSI) luminaires. The control module can be connected to up to 4 occupancy sensors and up to 4 wall switch overrides (double retractive, centre off). Any switch or occupancy sensor can be assigned to any output. This is all programmed via the KlikLink App.


Klik image

Comparison between
Klik 7 and Klik 4

Klik 7 Pin provides all the benefits of a lighting connection system including emergency lighting and dimming functionality.


Klik 4 is a modular plug-in marshalling solution for lighting systems that provides simultaneous mechanical and electrical connection in one click-in action.


Find out which version of Klik is right for you.




FAQ

  • How does Klik save an installer time on-site?

    Klik saves the installer time on-site because it includes Pe-wired leads, Wire-in marshallingboxes, and electrical and mechanical connection in one click-in action.

     

  • When installing Klik, do wall switches and occupancy sensors offer automatic control?

    Klik allows a whole host benefits that include flexibilty during installation. Wall switches and occupancy sensors offer manual and automatic control.

     

  • Can I reconfigure an existing klik installation?

    Yes any klik connection installation can be reconfigured added to or even reduced and re-used on other projects. Its been around for 30 years so its highly likely you will come across it in commercial installations.

     

  • Can I use klik with LED?

    Yes K4 can connect any on/off lighting load up to 6A while the K7 system can go up to 16A and offer further functionality such as dimming.

     

  • Can I use energy saving control with klik?

    Yes, control can be integrated easily with K4 or K7. Hager has a range of sensors to suit a wide range of applications as well as more project based controllers. Klik will also work with third party control products.

  • The project consultant says the connection products we use must be compliant to relevant product standards?

    No worries, all klik products are not only tested to basic electrical safety standards such as BS5733 but also to lighting installation specific standards which include tests specifically for lighting. Klik 4 is compliant to BS6972 and K7 to BS EN 61535 which is also a European standard.

     

  • I work in facilities management and I need to change some luminaires, we don’t want to cause disruption in the day but the out of hours quote is excessive?

    If you have a klik installation the luminaires can be disconnected and re-connected on load, both the klik 4 and 7 connection is designed and tested specifically to do this, saving you time, money and reducing disruption to users of the space.

     

  • I usually get my team to wire klik plugs but have picked up a lighting connection job which needs to be done quickly how do I justify the cost of pre-wired product?

    Pre-wired product saves you time before you even get to site, all connections are made and ends prepared and 100% tested at our hager factory. The cable is specific to hager and compliant to standards, you don’t need to send reels of cable to site so you only pay for the cable you use.

     

  • My client is constructing some large distribution centres for a major online retailer inlcluding warehousing, offices and some meeting areas for customers with a mixture of on/off and DALI luminaires. I only want to use one manufacturer and one system for connection and control across the site, is klik suitable?

    Of course. Klik 7 is suitable for on/off luminaires as well as DALI dimmable, we have marshalling boxes and PCR products which can be mounted in many ways and to any type of cable trunking, tray or surface. We can also offer on/off and DALI control for office, high bay, flush or surface mounting. For meeting rooms with specific requirements we can also offer KLCM which offers even more functionality for specific meeting spaces. Pre-wired (tested and sealed) plugs are available as well as our configurable wireable K7PLUG for those bespoke cable runs.